留言
Custom and volume optical manufacturing with the expertise to guide you:
Time to Replace Spherical Elements with Aspheric Lenses
The unique absorption properties of 2µm lasers allow them to create small and precise cuts for medical and materials processing applications
Schwarz Mirrors eliminate stray light using black, engineered fused silica substrates that maintain desired characteristics while absorbing unwanted light.
Single-Material Aspheric Achromats correct chromatic aberrations with a unique geometry, leading to numerous benefits over conventional achromatic lenses.
Image Quality of a Telecentric with the Flexibility of a Liquid Lens
Athermalization is a type of ruggedization that mitigates the harmful effects of thermal expansion and defocus in optical and imaging systems.
Sensor Manufacturing Designs & Methods
Traditional spherical lenses are evolving due to the increasing demands of applications. Learn about the future of spherical lenses at Edmund Optics.
Not all ruggedized imaging lenses feature the same type of ruggedization. Learn about the advantages and disadvantages of each type at Edmund Optics.
Quickly Autofocus and Overcome Depth of Field Limitations
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号